2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SGBS8-40

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Material of Screw
MATS
Surface Treatment of Screw
ST
Material of Pad
MATP
M (Coarse)
M
L Selection
L [mm]
B
B [mm]
e
EE [mm]
D
D [mm]
d
DD [mm]
H
H [mm]
B1
B1 [mm]
h
HH [mm]
Mass
MASS [g]
1
2
3
SGBS8-40
Straight Slot Groove
12L13 Steel
Black Oxide
Polyacetal (Mat Black)
8
40
6.1
2.2
15
8.6
7.6
4
2.5
12
SGBS10-50
Straight Slot Groove
12L13 Steel
Black Oxide
Polyacetal (Mat Black)
10
50
7.8
3.3
18
10.8
9.2
5
2.5
22
SGBS12-63
Straight Slot Groove
12L13 Steel
Black Oxide
Polyacetal (Mat Black)
12
63
9.4
3.3
21
12.8
10.0
6
3.0
41
Show compressed display (3 configurable products)
ShorttextGrub Screw Sets - Ball Point Type
Latest change30.06.2021 13:02:13
Unit

Classifications

CNS

CNSERPBASE Object Properties